Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Metalwork
Description
STEEL FEMALE HINGE - MODEL B
Bill of material
W095E502003
CODE
Code
DI
Ø Diameter
mm
UB
mm
CB
mm
FL
mm
CD
Ø CD
mm
MR
mm
L
mm
WG
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    MALE HINGE - MODEL BA
    Metalwork
    ROD EYE - MODEL GA-M
    Metalwork
    STEEL MALE HINGE - MODEL BA
    Metalwork
    FEMALE HINGE - MODEL B
    Metalwork
    STEEL HINGE FOR MODEL B - MODEL AB7
    Metalwork
    STAINLESS STEEL FEMALE HINGE - MODEL B (AISI 304)
    SNT
    CN35 - Standard stroke lengths - Load capacity up to 2200 N
    Metalwork
    STAINLESS STEEL FORK-MODEL GK-M
    Metalwork
    STAINLESS STEEL FRONT FLANGE - MODEL C (AISI 304)
    Metalwork
    LEG - MODEL A
    Metalwork
    STAINLESS STEEL SHORT FOOT MOUNTING (AISI 304)
    Metalwork
    COMPENSATION JOINT - MODEL GA
    Concens
    con25 - Load capacity up to 370 N
Previews
3D
2D
Download CAD models