Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Metalwork
Description
PU - Rodless cylinders
Bill of material
2703320100CP
CODE
Code
DI
Ø Diameter
TYPE
Type
Rodless
VERSION
Version
EX
Execution
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
MAT
Material
C45 chromed rod (or rodless)
SE
Seal
Polyurethane gaskets
AC1
Intermediate accessories
AC2
Left sensors
AC3
Right sensors
INFO
Catalogue
Catalogue
A
mm
B
mm
B1
ØB
-
C
mm
D
mm
D1
D2
mm
E
mm
E1
mm
F
mm
F1
mm
G
H
mm
J
mm
K
mm
M
Thread
M1
Thread
M2
mm
M3
mm
M4
Thread
N
mm
N1
mm
N2
mm
O
mm
P
mm
R
mm
S
mm
S1
mm
V
mm
W
mm
W1
mm
W2
mm
W3
mm
W4
mm
W5
mm
W6
mm
W7
2.5 mm
Z1
mm
Z2
mm
Z3
mm
AA1
-
BB1
-
CC1
-
DD1
-
EE1
-
FF
-
FF1
-
HH1
-
L
-
BMAX
B Max
-
DD2
-
EE2
-
GG1
-
WW7
-
W8
-
WS4
-
Z4
-
Z5
-
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Metalwork
    Rodless cylinders
    Metalwork
    MRF HIGH-FLOW - Tecnopolymer ring
    Metalwork
    Compact cylinder series CMPC UNITOP female piston rod
    Metalwork
    Rodless cylinders with V guide
    Metalwork
    Hydraulic brake series brk for iso 15552 (ex iso 6431) cylinder O 40-80 mm
    Metalwork
    PU - Rodless cylinderwith bal recirculating guide
    Metalwork
    Cylinder series ISO 15552 standard
    Metalwork
    FEMALE HINGE - MODEL B
    Metalwork
    Rodless cylinder MAGNETIC SLIDE
    Metalwork
    Mini-cylinders series ISO 6432
    Metalwork
    CMPG_ - Guided compact cylinders with bronze bushings
    Metalwork
    INTERMEDIATE FOOT
    Metalwork
    Rodless cylinders with ball circulation guide
    Metalwork
    FORK - MODEL GK-M
Previews
3D
Размер
2D
Сваляне на CAD модели