Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Metalwork
Description
Distributor several ouputs 1/4"
Bill of material
W0502121012
CODE
Code
NOH
No
2 mm
A
NOV
No
mm
B
G 1/4
D
18 mm
E
36 mm
F
mm
G
36 mm
H
6 mm
K
6.5 mm
I
mm
C
mm
L
mm
M
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD