Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
Multiple rotary joint
Bill of material
W0513131101
CODE
Code
FIG
Figure
mm
A
45 mm
B
49 mm
C
G 3/8
D
E
25 mm
F
28.5 mm
G
42 mm
H
4.2 mm
K
G 1/8
L
4 mm
M
35 mm
N
mm
P
mm
CH
22 mm
RPM
r.p.m.
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型