Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Metalwork
Description
PLT-10 with base and connection on opposite sides - Solenoid valve
Bill of material
722213541000
CODE
Code
FA
Family
Solenoid valves series "PLT-10"
PO
Positioning
Base and Connection on opposite sides
PC
Power connection
Plug-in
T
Through Ø
P
Power
V
Voltage
Volt
L
LED
MC
Manual control
VERS
Version
Standard
M
Manual
OP
Operating pressure
bar
FR
Flow rate at 6
NI/min
TC
TMax coil T at 24VDC
°C
W
Weight
12 g
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models