Catalog navigation
CAD model selection
Selectable products: 135
HELP_VARIABLE
Company
Miki Pulley Group
Description
BXW - Safty Brakes, 0,12-5,2Nm, DC12V-180V, d1= 5-16mm
Bill of material
BXW-01-10L-6 45V
PREVIEW
FIRMA
Miki Pulley Group
ARTNR
Partnumber
D
outer diameter
mm
D1
bore diameter d1
mm
RT
rated torque
Nm
L
Length
mm
RPM
Max RPM
mm^-1
TM
moment of inertia
kg*m^2
KG
Weight
kg
KWTL
keyway tolerance classification d1
V
Voltage
V
W
Wattage
W
HRC
Heat resitance class
F (155°C)
HRL
Handrelease lever
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8505 2000
PDF
Link to PDf
Open PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models