Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Mini Motor
Description
DBS - Brushless servomotor with integrated drive
Bill of material
DBS55/100/EIP
TYP
Type
FB
Fieldbus
BRK
Brake optional
BRKDATA
Brake technical data
-
STO
Safety Torque Off
DO
Power on Digital Output
CSP
Cyclic Synchronous Position (EtherCAT or Powerlink)
TOUCHPROBE
Istantaneous position acquisition
MA
Analog current reference
AS
Applicable standard
FBCNN
Fieldbus connectors
2x M12/4p code D female
TOPCNN
TOP connectors version
PWCW
Power cable - wiring type
PWCS
Power cable - connector shape
PWCL
Power cable - wiring length
PWCBL
Power cable order info
-
IOCW
I/O cable - wiring type
IOCS
I/O cable - connector shape
IOCL
I/O cable - wiring length
IOCBL
I/O cable order info
-
NSV
Nominal supply voltage
NSC
Nominal supply current
MOP
Motor output power
NS
Nominal speed
3000rpm
NTO
Nominal torque
TPK
Peak torque in S3-10%-10min service
NOFC
Nominal output frequency carrier
4/8/12 kHz
J
Rotor inertia
MCA
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
OM
Operating mode
Speed - position - torque - homing
DI
Digital inputs
2 pnp (24Vdc max 500 kHz) + 3pnp (24 Vdc max 7 kHz)
AI
Analog input
[0÷10] Vdc - [-10÷10] Vdc
OUT
Outputs
1 NO 2A (30 Vdc max)
COM
Communication
USB
PF
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models