Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
DRFACEF - Asynchronous coaxial gearmotor with integrated drive and planetary reduction gear
Bill of material
DRF-BUS ACEF2T2 37 B3 EIP
TYP
Type
DRFACEF2T2
SV
Supply voltage
I
Ratio
GBINFO
Gearbox info
Parallel-axis gears + planetary - 89% total efficiency
CPL
Coupling
FB
Fieldbus
STO
Safety Torque Off
MA
Analog current reference
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
SMAT
Shaft and screws material
Stainless steel
FBCNN
Fieldbus connectors
2x M12/4p code D female
TOPCNN
TOP connectors version
PWCW
Power cable - wiring type
PWCS
Power cable - connector shape
PWCL
Power cable - wiring length
PWCBL
Power cable order info
-
IOCW
I/O cable - wiring type
IOCS
I/O cable - connector shape
IOCL
I/O cable - wiring length
IOCBL
I/O cable order info
-
DP
Delivered power
31W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
75rpm
RTQ
Rated torque
3,9Nm
SC
Supply current
3,6Arms
OUT
Outputs
0÷230 V - 0÷150 Hz - 1,4Arms / 5A Peak
NOL
Nominal overload
200% per 5 seconds
NOFC
Nominal output frequency carrier
4/8/12 kHz
MCA
Motor control algorithm
Speed sensorless field oriented control
EMBC
Electromagnetic motor brake control
24Vdc - 10W
OM
Operating mode
Speed
DI
Digital inputs
2 pnp (24Vdc IEC 61131-2 max 7kHz)
AI
Analog input
[0÷10] Vdc - [-10÷10] Vdc
COM
Communication
USB
PF
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
3,86 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models