Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
MCEF - Asynchronous worm gearmotor with planetary reduction stage
Bill of material
MCEF2T2 37,5 B3S
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 86% efficiency
CPL
Coupling
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
SMAT
Shaft and screws material
Stainless steel
DP
Delivered power
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
74rpm
RTQ
Rated torque
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models