Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LHZS, LHFS-N, LHFS, LHFSF, LHFSR, LHFSM, LHFSM-N, LHFSMF, SLHFS, SLHFSS, LHZC, LHFC-N, LHFC, LHFCF, LHFCR, LHFCM, LHFCM-N, LHFCMF, SLHFC, SLHFCS - Flanged Linear Bushings - Single Standard Type/Opposite Counterbore Hole Type
Bill of material
LHZR12
PN
Part No.
CH
Counterbore Hole Selection
TS
Flange Shape
TS1
Seals
MATOC
Material of Outer Cylinder
HARDOC
Hardness of Outer Cylinder
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATB
Material of Ball
52100 Bearing Steel
MATR
Retainer Material
OT
Ambient Operating Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Greased filled
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
±0.3 mm
H
mm
T
mm
DD
d
mm
DD1
d1
mm
TT
t
mm
PCD
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
BR
Rows of Balls
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models