Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
LRLMF, LRLBF, LRLBFY - Long Knurled Bolts - Length Specified - Configurable Type
Bill of material
LRLMF4-A10-L6-D5
PN
Part No.
MAT
Material
ST
Surface Treatment
Electroless Nickel Plating
M
M (Coarse)
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
ALT2
Escape processing
EE
e
0.0 mm
FF
f
0.00 mm
ALT1
Tapped Hole for the Screw Head
MC
MC (Selection Range)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models