Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BALLC - Lost-Proof Chains - Ball Chains
Bill of material
BALLC2.3-100
PN
Part Number
TYPE
TP
Type Selectable
MAT
Material
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
D
mm
L
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
P
3.3 mm
UL
Body Reference Use Load
4kg kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models