Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
CSFJC, CPSFJC - C-VALUE Medium Precision Linear Shafts - One End Tapped with Wrench Flats
Bill of material
CSFJC16-30-M4-SC0
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT13
Left End Change to Fine Tapped Thread
MSC
MSC(Fine) Selection
M
M(Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
C
mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HH
h
0 mm
ALT40
Set Screw Flats Depth designated Type
FCJ
FCJ 1mm Increment
mm
WFCJ
WFCJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
AJ
AJ 1mm Increment
mm
HJ
HJ 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models