Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
Misumi
Description
GSAFN, GPSAFN - Shafts - One End Threaded with Undercut
Bill of material
GSAFN13-25-F5-M6
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
ALT11
Shaft End M Change to Fine Thread
MMC
MMC(Fine) Selection
MMS
MMS(Fine) Selection
M
M(Coarse) Selection
Y
(Y) Max.
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model