Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
GSFAD, GPSFAD - Shafts - One End Threaded - One End Tapped
Bill of material
GSFAD13-25-F2-B0-P5-N4
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
Y
(Y) Max.
mm
R
0.3 mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models