Catalog navigation
Wybór modelu CAD
Dostępne producty: 13
HELP_VARIABLE
Company
Misumi
Description
SAFU, SSAFU, PSAFU, PSSAFU, SFFU, SSFFU, PSFFU, PSSFFU, RSAFU, RSSAFU, PSAGU, PSSAGU - Shafts - Both Ends Threaded with Undercuts and Wrench Flats
Bill of material
SAFU16-25-F5-M5-T5-N5-SC0
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
ALT11
Shaft End M Change to Fine Thread
MMC
MMC(Fine) Selection
MMS
MMS(Fine) Selection
M
M(Coarse) Selection
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
ALT12
Shaft End N Change to Fine Thread
NMC
NMC(Fine) Selection
NMS
NMS(Fine) Selection
N
N(Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
Y
(Y) Max.
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT8
Second Set of Wrench Flats
SX
SX 1mm Increment
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD