Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Misumi
Description
SFBT, SSFBT, RSFBT, RSSFBT, PSFBT, PSSFBT, PSGBT, PSSGBT, SFBH, SSFBH, RSFBH, RSSFBH, PSFBH, PSSFBH , PSGH, PSSGBH - Precision Linear Shafts - Hexagon Socket Head Type - Female Thread Type, Female Thread with Step Type
Bill of material
SFBT12-20-M3
PN
Part No.
TS
Type Selection
DTS
D Tolerance Selection
MAT
Material
HT
Heat Treatment
Induction Hardening 58HRC~
ST
Surface Treatment
D
mm
DTOL
D Tolerance g6
mm
M
M (Coarse Thread) Selection
ALT1
MSC Fine Thread Female Thread
MSC
MSC (Fine Thread) Selection
P
P 1mm Increment
mm
F
F 1mm Increment
mm
ALT2
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
Y
(Y) Max.
mm
R
0.3 or Less mm
C
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели