Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
公司
Misumi
描述
SL-PSSGIQ, SH-PSSGIQ - (Precision Cleaning) Linear Shaft - One End Tapped Pilot, One End Threaded with O.D. same as Shaft O.D. Type, Precision
明细表
SL-PSSGIQ20-34-B8-N5
PN
零件No.
TYPE
Type
SL-PSSGIQ
CM
Cleaning Method
D
mm
L
L 指定单位1mm (LKC为指定单位0.1mm)
mm
Enter value for L
L 指定单位1mm (LKC为指定单位0.1mm)
mm
cm
inch
ft
B
B指定单位1mm
mm
Enter value for B
B指定单位1mm
mm
cm
inch
ft
N
N 选择
V
V 孔径
mm
LL
l 孔深度
mm
Y
(Y)最大
800 mm
RSC
右侧C
1.0 mm
ALT3
追加扳手槽加工
SC
WSC 指定单位1mm
mm
W
0 mm
LL1
l1
0 mm
ALT4
追加平面加工
FC
FC 指定单位1mm
mm
E
E 指定单位1mm
mm
HHALT4
h
0 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型