Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGTG, SH-PSSGTG - (Precision Cleaning) Shafts - One Tapered End, One Tapped End with Step
Bill of material
SL-PSSGTG16-50-F2-P6-J10-M3
PN
Part No.
TYPE
Type
SL-PSSGTG
CM
Cleaning Method
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
J
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
Y
(Y) Max
800 mm
R
0.3 mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT24
Tapered Tip Angle
AC
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models