Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SPJ, SSPJ, PSPJ, RSPJ - Shafts - Hollow
Bill of material
SPJ16-30
PN
Part Number
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
DD
d
mm
C
mm
ALT2
Revise O.D. Tolerance (Precision Grade)
ALT20
End Boring
K
K 1mm Increment
mm
V
0 mm
ALT3
Wrench Flats
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT21
Lateral Hole on One Side
RH
RH 1mm Increment
mm
LH
LH 1mm Increment
mm
DD1
d1
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models