Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
VFAM, VFPM, VSFAM, VSFPM, VRAM, VRPM, VSRAM, VSRPM, VPSFAMG, VPSFPMG - High Precision Shafts - Stepped Type/Stepped Wrench Flat Type - Both Ends Male Thread Type
Bill of material
VFAM12-25-F5-B0-P5-M0-T5-S0-Q5-N0
PN
Part Number
TS
Type Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
S
S 1mm Increment
mm
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
ALT2
Shaft End M Change to Fine Thread
MMC
MMC (Fine) Selection
MMS
MMS (Fine) Selection
M
M (Coarse) Selection
ALT3
Shaft End N Change to Fine Thread
NMC
NMC (Fine) Selection
NMS
NMS (Fine) Selection
N
N (Coarse) Selection
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
Y
(Y) Max.
mm
C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models