Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Misumi
Description
LHMRW, LHMRW-N, LHMRWF, LHMRWM, LHMRWM-N, LHMRWMF, SLHMRW, SLHMRWS, LHMSW, LHMSW-N, LHMSWF, LHMSWM, LHMSWM-N, LHMSWMF, SLHMSW, SLHMSWS, LHMCW, LHMCW-N, LHMCWF, LHMCWM, LHMCWM-N, LHMCWMF, SLHMCW, SLHMCWS - Linear Bushings - Flanged - Center Flanged - Double Type
Bill of material
LHMRW-N16
PN
Part No.
TS
Flange Shape
TS1
Seals
MATOC
Material of Outer Cylinder
HARDOC
Hardness of Outer Cylinder
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATB
Material of Ball
52100 Bearing Steel
MATR
Retainer Material
OT
Ambient Operation Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Greased filled
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
±0.3 mm
LL
l
mm
H
mm
T
mm
DD
d
mm
DD1
d1
mm
TT
t
mm
PCD
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
BR
Balls (Rows)
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели