Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
LMU-N, LMU, LMUF-N, LMUF, LMUR, LMUM, LMUM-N, LMUMF, SLMU, SLMUS - Linear Bushings - Single Type
Bill of material
LMU-N12
PN
Part No.
TS
Seals
MATOC
Material of Outer Cylinder
HARDOC
Hardness of Outer Cylinder
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATB
Material of Ball
52100 Bearing Steel
MATR
Retainer Material
OT
Ambient Operation Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Greased filled
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
mm
B
mm
BTOL
B Tolerance
mm
W
mm
D1
mm
RR
r
mm
ESS
Eccentricity (Max.)
mm
BR
Balls (Rows)
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models