Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
C-ELGW - Economy Linear Guide Low Assemble - Wide Block - Set Product
Bill of material
C-ELGW20-100
PN
Part Number
NM
Nominal Model
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
H1
mm
N
mm
W
mm
B
mm
B1
mm
C
mm
L1
mm
L2
mm
K1
mm
K2
mm
G
mm
M1
M
T
mm
T1
mm
H2
mm
H3
mm
WR
mm
HR
mm
D
mm
HH
h
mm
DD
d
mm
P
mm
M2
No. of Mounting Holes M
E
20.0 mm
ALT2
Additional Blocks
ALT3
Pressure Change
ALT4
Left end face E size specification
ES
ES 0.5mm Increment
mm
ALT5
Right end face E size specification
EB
EB 0.5mm Increment
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD