Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Misumi
Description
SRZL, SRZLF - Linear Guides - Interchangeable Medium Load, Light Preload
Bill of material
SRZL28-220-1
PN
Part No.
H
Assembly Height
mm
LT
Length Type
LS
L Selection (1mm Increment for Configurable)
mm
MAT
Material
Carbon Steel
HARD
Hardness
58 HRC~
H1
mm
C
mm
DGH
d x G x h
P
mm
OT
Operating Temperature
0 ~-50 °C
CD
Basic Load Rating C(Dynamic)
kN
CO
Basic Load Rating Co(Static)
kN
M1
M1 Allowable Static Moment
Nm
M2
M2 Allowable Static Moment
Nm
M3
M3 Allowable Static Moment
Nm
MR
Guide Rail
kg/m
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели