Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Misumi
Description
SSELBWML, SSEL2BWML, RSELBWML, RSEL2BWML, SSELBWML-MX, SSEL2BWML-MX - Miniature Slide Guides - Wide Rail Wide Long/Preload Advanced Class L Configurable Type
Bill of material
SSELBWML12-81
PN
Part Number
ST
Surface Treatment
MX
MX(Lubrication unit)
NOB
NO. of Blocks
H
mm
GREASE
Grease Type Selection
LS
L 1mm Increment
mm
W
mm
L1
mm
B
mm
C
mm
SLL
S
L2
mm
K
mm
CBB
Cb
mm
W1
mm
W2
mm
H1
mm
CAA
Ca
0.5 mm
DD1DD2HH
d1xd2xh
mm
F
mm
G
mm
ALT1
Tapped Holes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir