Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SSHRB - Extra Heavy Load Slide Guides - Stainless Steel - With Resin Retainers, Interchangeable Small Preload Type - Block
Bill of material
SSHRB30
PN
Part No.
H
Assembly Height
mm
KL
KL(Lubrication unit)
MAT
Material
Stainless Steel
HARD
Hardness
57HRC~
OT
Allowable Temperature
0 ~ 61 °C
W1
mm
B
mm
L1
mm
L2
mm
W
mm
P1
mm
P2
mm
S1
LL1
l1
mm
T
12 mm
BB
b
mm
E
11 mm
T1
mm
MB
Block Mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models