Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Misumi
Description
BVGTNL, BVGTNSL - V Guide Systems - 90 Degree Mounting Hole Type - L Dimension Specified Type
Bill of material
BVGTNL1-90
PN
Part No.
MAT
Material
NO
No.
L
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
E
E +/-0.38
mm
F
F +/-0.38
mm
G
G +/-0.05
mm
J
mm
MD
MD +/-0.05
mm
D
mm
B1
mm
N
20 mm
P
50 mm
ALT1
MTC (Additional Surface Treatment)
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD