Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Misumi
Description
E-MXA30 - Economy Smooth Cable Chain
Bill of material
E-MXA30-60-55-10
PN
Part Number
A
A Inner Height
30 mm
B
B Outer Height
40 mm
C
C Inner Width
mm
W
W Outer Width
mm
R
R Bending Radius
mm
P
P Pitch
25 mm
NOL
Number of Chain Links
H
H Mounting Height
150 mm
BII
Bi
mm
BAA
Ba
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir