Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
GRFZ2H, GRFZ4H, GRFZ6H - Oil Free Slide Plates - Multi Layer - Hole
Bill of material
GRFZ2H-40-40-1-X8-Y5-N3
PN
Part Number
NOM
Nominal
MAT
Material
PTFE Filler Fitted Layer, Sintered Bronze Layer, Steel Back Metal Layer
A
A 1 mm Increment
mm
Enter value for A
A 1 mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
TS
T Selection
mm
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
BNDS
Bolt Nominal Diameter Selection
mm
N
N (Through Hole)
P
P (Countersink)
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models