Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
KSRL, KSRLC - Simplified Slide Rails -Load Rating:79N/pc. , Aluminum, With Ball Bearing-
Bill of material
KSRL16-70
PN
Part No.
KSRL16-70
TS
Type Selection
MATS
Material of Slider
Aluminum Alloy
MATR
Material of Rail
Polyacetal
MATCT
Material of Clamper (Thread Part)
304 Stainless Steel
MATCP
Material of Clamper (Tip Part)
Polyacetal
STS
Surface Treatment of Slider
Hard Alumite Treatment
NO
No.
16
L
L Selected
mm
NOMH
No. of Mounting Holes
2
AL
Allowable Load of Slider 1 Pc.
79(8) N(kgf)
ALT
Additional Sliders
S
Number of Additional Standard Sliders
C
Number of Additional With Lock Sliders
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели