Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Misumi
Description
MHPKS - Cable Carriers - Compact Type
Bill of material
MHPKS202-30-6-A
PN
Part No.
MATB
Material of Body
Nylon 6 + Glass 20 percent
OT
Operating Temperature (deg Celsius)
-10~80
MATFB
Material of Fixing Bracket
Low Carbon SteelC
STFB
Surface Treatment of Fixing Bracket
Trivalent Bright Chromate Plating
NO
No.
BR
Bending Radius
mm
NOL
No. of Links
AD
Attaching Direction
A
A Body Dimension
mm
B
B Body Dimension
mm
C
C Body Dimension
mm
W
W Body Dimension
mm
P
P Body Dimension
mm
LL
l Body Dimension
mm
F
F Mounting Hole Dimension
mm
T
T Mounting Hole Dimension
mm
J
J Mounting Hole Dimension
mm
N
N Mounting Hole Dimension
mm
P1F
P1 Mounting Hole Dimension Free End
mm
P2F
P2 Mounting Hole Dimension Free End
mm
P1FX
P1 Mounting Hole Dimension Fixed End
mm
P2FX
P2 Mounting Hole Dimension Fixed End
mm
H
H (Mounting Height)
mm
H1
mm
HF
HF (Required Spatial Height)
mm
K
K (Arc + Excess Allowance)
mm
WT
Weight per 1m Lenght (Reference)
kg
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD