Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SAR3 - Slide Rails - Aluminum Alloy - Three-Step Slide Rails
Bill of material
SAR310
PN
Part Number
SAR310
TP
Type Selection
SAR3
MAT1
Material of 1
Aluminum Alloy
ST1
Surface Treatment of 1
Clear Anodizing
MAT2
Material of 2
Aluminum Alloy
ST2
Surface Treatment of 2
Clear Anodizing
MAT3
Material of 3
Steel
NO
No.
RL
Rail Length
100 mm
TD
Travel Distance
100 mm
A
0 mm
B
70 mm
C
0 mm
D
70 mm
RLO
Rated Load
147 N/2 Pieces
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models