Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
SSRN36 - Slide Rails - Stainles Steel - Two-Step Slide Rails
Bill of material
SSRN3612
PN
Part No.
SSRN3612
TP
Type Selection
SSRN36
MATR
Material of Rail
304 Stainless Steel
MATB
Material of Ball
440C Stainless Steel
NO
No.
RL
Rail Length
304.8 mm
TD
Travel Distance
228.6 mm
A
0.0 mm
B
152.4 mm
C
254.0 mm
D
0.0 mm
E
149.2 mm
F
260.3 mm
G
273.0 mm
RLD
Rated Load
481 N/2 Pieces
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели