Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Misumi
Description
E-KUAC - Economy X-AXIS UNIT cover plate type
Bill of material
E-KUAC1520L-460-150
PN
Part Number
NO
No.
L
mm
L1
150 mm
BD
Ball screw diameter
mm
LE
Lead
W
220 mm
H
mm
H1
mm
H2
mm
TT2
t2
22 mm
M1
M5
P1
120 mm
P2
195 mm
W1
208 mm
H4
mm
TT1
t1
12 mm
HH1
h1
mm
P3
120 mm
HH
h
11.5 mm
LQ
Q
mm
LS
S
mm
PCD
P.C.D
70 mm
D
50 mm
D1
45 mm
H3
mm
N
mm
N1
5 mm
N2
mm
N3
mm
DD
d
mm
M2
M5
LL
l
10 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir