Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
KUA, KUB - Single Axis Units - Rolled Ball Screws
Bill of material
KUA1204L-340-150
PN
Part Number
NO
No.
TS
Type Selection
L
L Base Length
mm
L1
L1 Table Length
mm
W
W Width
mm
H
H Height
mm
H1
H1 Guide Height
mm
H2
H2 Shaft Center Height
mm
TT2
Table t2
mm
M1
Table M1
6
P1
Table P1
mm
P2
Table P2
mm
W1
Base W1
mm
H4
Base H4
mm
TT1
Base t1
mm
HH1
Base h1
mm
P3
Base Mounting Hole P3
mm
HH
Base Mounting Hole h
mm
Q
Base Mounting Hole Q
S
Base Mounting Hole S
mm
PCD
Motor Installation Interface P.C.D.
mm
D
Motor Installation Interface D
mm
D1
Motor Installation Interface D1
mm
H3
Motor Installation Interface H3
mm
H4KUB
Motor Installation Interface H4
mm
N
Motor Installation Interface N
mm
N1
Motor Installation Interface N1
5 mm
N2
Motor Installation Interface N2
mm
N3
Motor Installation Interface N3
mm
DD
Motor Installation Interface d
mm
M2
Motor Installation Interface M2
LL
Motor Installation Interface l
mm
ALT1
Sensor Set
ALT2
Keyway Machining on Fixed Side Shaft End
KC
KC 1mm Increment
mm
ALT3
Keyway Machining on Fixed Side Shaft End (Specified)
K
K 1mm Increment
mm
SALT3
S 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT4
A Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
ALT5
A Flat Machined on Fixed Side Shaft End (2 Locations)
SWC
SWC 1mm Increment
mm
ALT6
Alterations for NEMA Motor
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models