Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KUEF - MANUALLY OPERATED LINEAR MOTION UNITS -HANDLE POSITION SELECTABLE TYPE-
Bill of material
KUEF20-A-U-170
PN
Part No.
KUEF20-A-U-170
NO
No.
20
HS
Handwheel Selection
HT
Handwheel Type
PHLK
HDS
Handwheel Direction Specification
MATF
Material of Frame
6063S-T5 Aluminum Alloy
STF
Surface Treatment of Frame
Clear Anodize
MATT
Material of Table
6063 Aluminum Alloy
STT
Surface Treatment of Table
Clear Anodize
MATTS
Material of Trapezoidal Screw
1045 Carbon Steel
STTS
Surface Treatment of Trapezoidal Screw
Black Oxide
MATTSN
Material of Trapezoidal Screw Nut
Brass
MATNB
Material of Nut Bracket
5052 Aluminum Alloy
STNB
Surface Treatment of Nut Bracket
Clear Anodize
MATSP
Material of Side Plate
6063 Aluminum Alloy
STSP
Surface Treatment of Side Plate
Clear Anodize
MATBG
Material of Bevel Gear
1045 Carbon Steel
MATC
Material of Cover
304 Stainless Steel
FL
Selection - L Frame Length
mm
TST
Trapezoidal Screw - Type
MTSBRB
TSTD
Trapezoidal Screw - Thread Diameter
20 mm
TSL
Trapezoidal Screw - Lead
4 mm
TSNT
Trapezoidal Screw Nut - Type
MTRFR (Brass Type)
LGPN
Linear Guide - Part Number
SE2B13
E
107 mm
F
109.5 mm
G
67 mm
S
S (Frame Mounting Hole)
150 mm
Q
Q (Frame Mounting Hole)
4
STROKE
Effective Stroke St
53 mm
ALH
Allowable Load - Horizontal
490 N
ALV
Allowable Load - Vertical
98 N
ASMMA
Allowable Static Moment - Ma
14 N*m
ASMMB
Allowable Static Moment - Mb
14 N*m
ASMMC
Allowable Static Moment - Mc
27 N*m
RTH
Required Torque - Horizontal
0.059 N*m
RTV
Required Torque - Vertical
0.420 N*m
RTFH
Required Turning Force - Horizontal
2.261 N
RTFV
Required Turning Force - Vertical
16.164 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models