Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Misumi
Description
LX2602 / LX2605 / LX2610 -(G, MX, F, B, FB, GB, B-MX / P, PG, P-MX, PF, PB, PFB, PGB, PB-MX) - Single Axis Actuator LX26 Standard
Bill of material
LX2602-B1-A2625-100
PN
Part Number
TS
Type Selection
NOB
No. of Blocks
MA
Motor Adapter Plate
BL
L Base Length Selection
mm
A
A (Mounting Hole Dimension)
mm
P
P (Mounting Hole Dimension)
80 mm
B
B (Mounting Hole Dimension)
mm
PITCH
No. of Pitches
1
NOH
No. of Mounting Holes (N)
4
LEAD
Lead
mm
ALT1
Sensor Sets
F8A
GX-F8A (ON when near) Qty.
F8B
GX-F8B (ON when away) Qty.
SQ
Sensor Qty.
SP
Sensor Mounting Position
MOTOR
Motor Option
MLDIR
Motor Line Direction
BTC
Body Transparent Cover
MTC
Motor Transparent Cover
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Descarga de modelos CAD