Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXM4510C, LXM4520C - Single Axis Actuator - LX45 - Motored Cover Type
Bill of material
LXM4510C-A3E-AM40E-3-2-R-340
PN
Part Number
MATB
Material of Base
Carbon Steel
STB
Surface Treatment of Base
Low Temperature Black Chrome Plating
HARDB
Hardness of Base
Induction Hardened HRC58~64
MATBL
Material of Block
SCM
STBL
Surface Treatment of Block
Low Temperature Black Chrome Plating
HARDBL
Hardness of Block
HRC58~62
LEAD
Lead
mm
BSD
Ball Screw Diameter
15 mm
MAA
Ma Allowable Static Moment
291 N*m
MBB
Mb Allowable Static Moment
291 N*m
MCC
Mc Allowable Static Moment
972 N*m
MS
Manufacturer Selection
MTS
Motor Type Selection
LCH
Load Capacity (Horizontal)
kg
LCV
Load Capacity (Vertical)
16 kg
ADS
Amplifier/Driver Selection
mm
CA
Cable
NOS
Number of Sensors
SRP
Sensor and Rail Position
BL
L Base Entire Selection (50mm Increment)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models