Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BSS1004, BSSK1004, BSS1010, BSSK1010, BSSE1004, BSSEK1004 - Precision Ball Screws - Shaft Diameter 10, Lead 4, 10
Bill of material
BSS1004-150
PN
Part No.
TYS
Type Selection
PG
Precision Grade
THRD
Thread Outer Diameter
10 mm
LEAD
Lead
MATTS
Material of Thread Shaft
AISI4150 Alloy Steel
HARDTS
Hardness of Thread Shaft
Induction Hardened 58~62HRC
MATN
Material of Nut
JIS-SCM420 Alloy Steel
HARDN
Hardness of Nut
Carburized 58~62HRC
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F Selection (1mm Increment for Specified)
mm
P
P Selection (1mm Increment for Specified)
mm
Y
80 mm
D
26 mm
A
37 mm
B
29 mm
T
8 mm
Z
10 mm
W
12 mm
LL
l
5 mm
H
42 mm
V
28 mm
R
46 mm
C
36 mm
TD
Twisting Directions
Right
NOT
No. of Turns
2.5 turns, 1 line
BD
Ball Dia.
2.3812 mm
AP
Axial Direction Play
mm
CD
Basic Load Rating C (Dynamic)
3.35 kN
CO
Basic Load Rating Co (Static)
5.9 kN
PT
Preload Torque
N/cm
GREASE
Grease Type Selection
ALT3
No Machining on Support Side Thread End
ALT4
Nut Direction
ALT2
No Retaining Ring Groove on Support Side Thread End
ALT8
Machining on Support Side Thread
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT5
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT6
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT7
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models