Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BSSC1510, BSSCK1510 - Rolled Ball Screws - Thread Diameter 15 Lead 10 - Precision Grade C10
Bill of material
BSSC1510-200
PN
Part Number
TYS
Type Selection
PG
Precision Grade
C10
THRD
Thread Dia.
15
LEAD
Lead
10
MATTS
Material of Thread Shaft
1055 Carbon Steel
HARDTS
Hardness of Thread Shaft
Induction Hardened 56~62HRC
MATN
Material of Nut
JIS-SCM420H Alloy Steel
HARDN
Hardness of Nut
Carburized 58~62HRC
MATC
Material of Collar
1045 Carbon Steel
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F Selection (1mm Increment for Specified)
mm
P
P Selection (1mm Increment for Specified)
mm
Y
133 mm
A
48 mm
B
37 mm
ALT12
No Machining on Both Ends
SWNC
S 1mm Increment
mm
FWNC
F 1mm Increment
mm
ALT4
No Machining on Support Side Thread End
ALT5
Nut Direction
ALT3
No Retaining Ring Groove on Support Side Thread End
ALT10
Machining on Support Side Thread
Q
mm
G
G 1mm Increment
mm
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT2
Tapping on Support Side Thread End
MC
MC 1mm Increment
mm
ALT9
Fixed Side Wrench Flats Machining
ALT6
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT7
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT8
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
ALT11
Dedicated temporary shaft is included.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models