Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
BSSR2806, BSRR2806, BSSZ2806, BSSRK2806, BSRRK2806, BSSZK2806 - Rolled Ball Screws - Shaft Diameter 28
Bill of material
BSSR2806-250
PN
Part Number
BSSR2806-250
TYS
Type Selection
PG
Precision Grade
C10
THRD
Thread Outer Diameter
28
LEAD
Lead
06
MATTS
Material of Thread Shaft
1055 Carbon Steel
HARDTS
Hardness of Thread Shaft
Induction Hardened56~62HRC
STTS
Surface Treatment of Thread Shaft
MATN
Material of Nut
SCM420
HARDN
Hardness of Nut
Carburized 58~62HRC
STN
Surface Treatment of Nut
Low Temperature Black Chrome Plating
MATC
Material of Collar
1045 Steel
STC
Surface Treatment of Collar
Black Oxide
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F Selection (1mm Increment for Specified)
mm
P
P Selection (1mm Increment for Specified)
mm
Y
132 mm
GREASE
Grease Type Selection
ALT12
No Machining on Both Ends
SWNC
S 1mm Increment
mm
FWNC
F 1mm Increment
mm
ALT4
No Machining on Support Side Thread End
ALT5
Nut Direction
ALT3
No Retaining Ring Groove on Support Side Thread End
ALT10
Machining on Support Side Thread
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT2
Tapping on Support Side Thread End
MC
MC 1mm Increment
mm
ALT9
Fixed Side Wrench Flats Machining
ALT6
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT7
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT8
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
ALT11
Dedicated temporary shaft is included.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model