Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Misumi
Description
C-BSST3205, C-BSSTK3205, C-BSSC3205, C-BSSCK3205 - C-VALUE Rolled Ball Screws - Standard Nut - Shaft Dia. 32; Lead 5 Accuracy Grade C7, C10
Bill of material
C-BSST3205-250
PN
Part Number
AG
Accuracy Grade
TS
Type Selection
SD
Shaft Diameter
32 mm
LEAD
Lead
05
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F (1mm Increment for C-BSSTK and C-BSSCK)
mm
P
P (1mm Increment for C-BSSTK and C-BSSCK)
mm
Y
110 mm
ALT12
No Machining on Both Ends
SWNC
S 1mm Increment
mm
FWNC
F 1mm Increment
mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Machining
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT5
Change Support Side Shaft End Length
FC
FC 1mm Increment
mm
ALT6
Tapped Hole on Support Side Shaft End
MC
MC 1mm Increment
mm
ALT7
Wrench Flats on Fixed Side
ALT8
Keyway on Fixed Side Shaft End
KC
KC 1mm Increment
mm
ALT9
Keyway on Fixed Side Shaft End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT10
Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
ALT13
Dedicated temporary shaft is included
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Descarga de modelos CAD