Catalog navigation
Wybór modelu CAD
Dostępne producty: 9
HELP_VARIABLE
Company
Misumi
Description
KZCE, KZCN, KZCC, KZCP, KZCF - Driving Shafts - Both Ends Stepped -
Bill of material
KZCE20-100-P15-LA5-LB5
PN
Part Number
D
mm
TS
D & P Tolerance Selection
HARD
Hardness
ST
Surface Treatment
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P Selection
mm
LA
LA 0.5mm Increment
mm
Enter value for LA
LA 0.5mm Increment
mm
cm
inch
ft
LB
LB 0.5mm Increment
mm
Enter value for LB
LB 0.5mm Increment
mm
cm
inch
ft
DSS
Ds
mm
ALT1
Shaft End P Threaded Left End
MA
MA 1mm Increment
mm
MSA
MSA 1mm Increment
mm
MMA
MMA 1mm Increment
mm
ALT3
Shaft End D Threaded Left End
MC
MC 1mm Increment
mm
MSC
MSC 1mm Increment
mm
MMC
MMC 1mm Increment
mm
ALT4
Shaft End D Threaded Right End
MD
MD 1mm Increment
mm
MSD
MSD 1mm Increment
mm
MMD
MMD 1mm Increment
mm
ALT2
Shaft End P Threaded Right End
MB
MB 1mm Increment
mm
MSB
MSB 1mm Increment
mm
MMB
MMB 1mm Increment
mm
ALT5
Tapped Ends
NA
NA(Coarse) Selection
NBALT5
NB(Coarse) Selection
ALT9
Shaft End P Key Groove Left End
KA
KA 1mm Increment
mm
HAALT9
HA 1mm Increment
mm
ALT10
Shaft End D Key Groove
KC
KC 1mm Increment
mm
HCALT10
HC 1mm Increment
mm
KD
KD 1mm Increment
mm
HDALT10
HD 1mm Increment
mm
ALT11
Shaft End P Key Groove Right End
KB
KB 1mm Increment
mm
HBALT11
HB 1mm Increment
mm
ALT12
Shaft End P Key Groove + Set Screw Flat Left End
ZA
ZA 1mm Increment
mm
HAALT12
HA 1mm Increment
mm
AAALT12
AA 30degree Increment
deg
PH
0
ALT13
Shaft End D Key Groove + Set Screw Flat
ZC
ZC 1mm Increment
mm
HCALT13
HC 1mm Increment
mm
ACALT13
AC 30degree Increment
deg
ZD
ZD 1mm Increment
mm
HDALT13
HD 1mm Increment
mm
ADALT13
AD 30degree Increment
deg
DH
0
ALT14
Shaft End P Key Groove + Set Screw Flat Right End
ZB
ZB 1mm Increment
mm
HBALT14
HB 1mm Increment
mm
ABALT14
AB 30degree Increment
deg
ALT7
Shaft End P Retaining Ring Groove Left End
TA
TA 1mm Increment
mm
PDD
d
0.0 mm
PMM
m
0.00 mm
ALT6
Shaft End D Retaining Ring Groove
TC
TC 1mm Increment
mm
TD
TD 1mm Increment
mm
DDD
d
0.0 mm
DMM
m
0.00 mm
ALT8
Shaft End P Retaining Ring Groove Right End
TB
TB 1mm Increment
mm
ALT15
Shaft End P Wrench Flats Left End
SA
SA 1mm Increment
mm
PW
W1
0 mm
PLL
l
0 mm
ALT16
Shaft End D Wrench Flats
SD
SD 1mm Increment
mm
WALT16
W
0 mm
LLALT16
l
0 mm
ALT17
Shaft End P Wrench Flats Right End
SB
SB 1mm Increment
mm
ALT18
Shaft End P 2 Set Screw Flats (Angle Specified) Left End
WA
WA 1mm Increment
mm
GA
GA 1mm Increment
mm
AAALT18
AA 30degree Increment
deg
ALT19
Shaft End D 2 Set Screw Flats (Angle Specified)
WC
WC 1mm Increment
mm
GC
GC 1mm Increment
mm
ACALT19
AC 30degree Increment
deg
ALT20
Shaft End P 2 Set Screw Flats (Angle Specified) Right End
WB
WB 1mm Increment
mm
GB
GB 1mm Increment
mm
ABALT20
AB 30degree Increment
deg
ALT22
P Tolerance Change
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD