Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
PFR, PPFR, SPFR - Hollow Rotary Shafts
Bill of material
PFR20-40
PN
Part Number
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
DD
d
mm
ALT2
Key Groove
KC
KC 1mm Increment
mm
A
A 1mm Increment
mm
WKC
WKC 1mm Increment
mm
C
C 1mm Increment
mm
K
K 1mm Increment
mm
E
E 1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
G
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models