Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRMHN, SFRMHN, PSFRMHN, SSFRMHN, NSFRMGN, SFRMGN, PSFRMGN, SSFRMGN, NSFRHN, SFRHN, PSFRHN, SSFRHN, NSFRN, SFRN, PSFRN, SSFRN, HFRN, PHFRN, AHFRN - Rotary Shafts - One End Stepped One End Threaded - Standard
Bill of material
NSFRMHN17-24-F5-B0-P5
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
TYS
P Tolreance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
ALT13
Shaft End P Fine Thread (Male Thread)
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
PMC
PMC (Fine) Selection
P
P (Coarse) Selection
Y
(Y) max.
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT8
Shaft End P Key Groove on Shaft End
PKC
PKC 0.1mm Increment
mm
ALT21
Keyway on Step (Position Speci ed)
PP
PP 0.1mm Increment
mm
PK
PK 0.1mm Increment
mm
ALT23
Multiple Keyways on Step
PV
PV 0.1mm Increment
mm
PW
PW 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
W
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
G 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT25
Set Screw Flat on Step
PFC
PFC 1mm Increment
mm
LC
LC 1mm Increment
mm
HALT25
H
0.0 mm
ALT27
Retaining Ring Groove at D
TL
TL 0.1mm Increment
mm
TR
TR 0.1mm Increment
mm
DDALT27
d
0.0 mm
ALT28
Retaining Ring Groove at Step P
TF
TF 0.1mm Increment
mm
DDALT28
d
0.0 mm
ALT16
Shaft End P Left Hand Thread (Male Thread)
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DD
d
0 mm
LL1
l1
0 mm
ALT20
Slit Added
N
0.0 mm
VALT20
V
0.0 mm
ALT32
Changes Part D Chamfering
CD
ALT12
Shaft End P Relief
PC
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models