Catalog navigation
Wybór modelu CAD
Dostępne producty: 18
HELP_VARIABLE
Company
Misumi
Description
NSFMRT, SFMRT, PSFMRT, SSFMRT, NSFHRT, SFHRT, PSFHRT, SSFHRT, NSFRT, SFRT, PSFRT, SSFRT, HFRT, PHFRT, PPSFHRT, PPSFRT, SSSFRT, SSSFHRT, AHFRT - Rotary Shafts - One End Tapped - Standard
Bill of material
NSFMRT16-15-M4
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
Angle Specified 2 Set Screw Flats
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0.0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT6
Retaining Ring Groove
TA
TA 0.1mm Increment
mm
TB
TB 0.1mm Increment
mm
DDALT6
d
0.0 mm
MM
m
0.00 mm
ALT20
Slit Added
N
0.0 mm
VALT20
V
0.0 mm
ALT32
Changes Part D Chamfering
CD
ALT31
Tapping Depth
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
Previews
3D
Wymiar
2D
Pobierz modele CAD