Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFMKRT, SFMKRT, PSFMKRT, SSFMKRT, NSFHKRT, SFHKRT, PSFHKRT, SSFHKRT, NSFGKRT, SFGKRT, PSFGKRT, SSFGKRT, AHFGKRT - Rotary Shafts - One End Tapped with Keyways -
Bill of material
NSFMKRT17-20-M4-KA0-A5
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
NOK
Number of Key Grooves
KA
KA 0.1mm Increment
mm
Enter value for KA
KA 0.1mm Increment
mm
cm
inch
ft
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
KB
KB 0.1mm Increment
mm
B
B 0.1mm Increment
mm
KC
KC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
ALT6
Retaining Ring Groove
TA
TA 0.1mm Increment
mm
TB
TB 0.1mm Increment
mm
DDALT6
d
0.0 mm
MM
m
0.00 mm
ALT20
Slit Added
N
0.0 mm
ALT20V
V
0.0 mm
ALT32
Changes Part D Chamfering
CD
ALT31
Tapped Depth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models