Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRMHG, SFRMHG, PSFRMHG, SSFRMHG, NSFRMGG, SFRMGG, PSFRMGG, SSFRMGG, NSFRHG, SFRHG, PSFRHG, SSFRHG, NSFRG, SFRG, PSFRG, SSFRG, AHFRG - Rotary Shafts - One End Stepped and Tapped - Standard
Bill of material
NSFRMHG17-24-F2-P6-M4
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
TYS
P Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
Y
(Y) max.
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT8
Shaft End P Key Groove on Shaft End
PKC
PKC 0.1mm Increment
mm
BBALT8
b
mm
TTALT8
t
mm
ALT21
Keyway on Step (Position Speci ed)
PP
PP 0.1mm Increment
mm
PK
PK 0.1mm Increment
mm
ALT23
Multiple Keyways on Step
PV
PV 0.1mm Increment
mm
PW
PW 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
W
W 1mm Increment
mm
VALT3
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SGALT4
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT25
Set Screw Flat on Step
PFC
PFC 1mm Increment
mm
LC
LC 1mm Increment
mm
ALT27
Retaining Ring Groove at Step
TL
TL 0.1mm Increment
mm
TR
TR 0.1mm Increment
mm
ALT28
Retaining Ring Groove at Step
TF
TF 0.1mm Increment
mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT20
Slit Added
N
0.0 mm
VALT20
V
0.0 mm
ALT31
Tapped Depth
ALT32
Changes Part D Chamfering
mm
CD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models