Catalog navigation
Výběr CAD modelu
Available products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRMHH, SFRMHH, PSFRMHH, SSFRMHH, NSFRMGH, SFRMGH, PSFRMGH, SSFRMGH, NSFRHH, SFRHH, PSFRHH, SSFRHH, NSFRH, SFRH, PSFRH, SSFRH, AHFRH - Rotary Shafts - Both Ends Stepped and Tapped - Standard
Bill of material
NSFRMHH17-24-F2-P6-T2-M4
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
TYS
P Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
YMAX
(Y)max
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT8
Shaft End P Key Groove on Shaft End
PKC
PKC 0.1mm Increment
mm
ALT14
Shaft End Q Key Groove on Shaft End
QKC
QKC 0.1mm Increment
mm
ALT21
Keyway on Step P (Position Specfied)
PP
PP 0.1mm Increment
mm
PK
PK 0.1mm Increment
mm
ALT23
Multiple Keyways on Step P
PV
PV 0.1mm Increment
mm
PW
PW 0.1mm Increment
mm
ALT22
Keyway on Step Q (Position Specfied)
QQ
QQ 0.1mm Increment
mm
QK
QK 0.1mm Increment
mm
ALT24
Multiple Keyways on Step Q
QV
QV 0.1mm Increment
mm
QW
QW 0.1mm Increment
mm
ALT27
Retaining Ring Groove
TL
TL 0.1mm Increment
mm
TR
TR 0.1mm Increment
mm
DDALT27
d
0.0 mm
MMALT27
m
0.00 mm
ALT28
Retaining Ring Groove at Step P
TF
TF 0.1mm Increment
mm
DDALT28
d
0.0 mm
MMALT28
m
0.00 mm
ALT29
Retaining Ring Groove at Step Q
TTALT29
TT 0.1mm Increment
mm
DDALT29
d
0.0 mm
MMALT29
m
0.00 mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
Angle Specified 2 Set Screw Flats
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT25
Set Screw Flat on Step P
PFC
PFC 1mm Increment
mm
LC
LC 1mm Increment
mm
HALT25
H
0.0 mm
ALT26
Set Screw Flat on Step Q
QFC
QFC 1mm Increment
mm
RC
RC 1mm Increment
mm
HALT26
H
0.0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DD
d
0 mm
LL1
l1
0 mm
ALT31
Tapped Depth
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model